Publish your products
F0235 - Chair, Executive, Side
SEPS2BIM

F0235 - Chair, Executive, Side

Executive side chair, 35" high x 26" wide x 27" deep with cushioned seat, back and arms. Straight leg or sled base available.
Technical specification
  • Unique ref.F0235
  • Product familyChairs
  • Product groupExecutive
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1040
  • Width (mm)640
  • Depth (mm)710
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit