Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/4690cd5c-723b-48a6-a0de-b2cfca07ae19
Home
Categories
Furniture
Office Chairs
F0285 - Chair, Secretarial, Tilt Back, Adjustable Height
Available in United States
SEPS2BIM
Follow
F0285 - Chair, Secretarial, Tilt Back, Adjustable Height
Secretarial chair, 38" high X 19" wide X 21" deep with adjustable seat height, non-tilting seat and a five (5) caster swivel base. Seat and back are foam padded and upholstered with woven textile fabric or vinyl.
Download
Technical specification
Technical specification
Unique ref.
F0285
Product family
Chairs
Product group
Secretarial
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
970
Width (mm)
660
Depth (mm)
660
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Office Chairs
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
7
)
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
3.8
(
12
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.8
(
6
)
Download
SEPS2BIM
F3050 - Whiteboard, Dry Erase
4.3
(
10
)
Download
SEPS2BIM
F0650 - Desk, Executive, Wood
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
27
)
Download