Publish your products
M7015 - Crib
SEPS2BIM

M7015 - Crib

3.5 out of 5 stars3.5(11 reviews)
Pediatric crib. Constructed of heavy square steel. Side rails have maximum 2-3/4" bar spacing with a squeeze release. Spring height adjusts from 32 1/2" to 41 1/2" high. Mattresses should be water and stain resistant. The unit is mounted on ball bearing casters. To be used in pediatric departments.
Technical specification
  • Unique ref.M7015
  • Product familyCrib
  • Product groupCrib
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1550
  • Width (mm)760
  • Depth (mm)1520
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Beds
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit