Publish your products
F0400 - Cabinet, Bedside, Door, Drawer
SEPS2BIM

F0400 - Cabinet, Bedside, Door, Drawer

4.4 out of 5 stars4.4(9 reviews)
Bedside cabinet for storage of both the patient's personal items and small patient support items. Approximately 31" high X 21" wide X 19" deep with one (1) drawer and one (1) closed storage closet. Drawer is removable so interior can be sanitized. May come in a 3 drawer version.
Technical specification
  • Unique ref.F0400
  • Product familyCabinets
  • Product groupBedside
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)840
  • Width (mm)530
  • Depth (mm)510
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit