Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/add6b32e-7e81-4e3d-beaa-856998fbc39d
Home
Categories
Furniture
Other Furniture
F3025 - Board, Bulletin, Wood Framed
Available in United States
SEPS2BIM
Follow
F3025 - Board, Bulletin, Wood Framed
Bulletin board approximately 36"W x 24"H. Wood framed 1/2" cork posting panel with moisture proof backing. Units are factory assembled and have keyhole hangers for easy installation.
Download
Technical specification
Technical specification
Unique ref.
F3025
Product family
Board
Product group
Bulletin
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
610
Width (mm)
910
Depth (mm)
30
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Other Furniture
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
3.8
(
12
)
Download
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
7
)
Download
SEPS2BIM
F0650 - Desk, Executive, Wood
Download
SEPS2BIM
F2405 - Bed, Non-medical, Single
4.0
(
51
)
Download
SEPS2BIM
M2050 - Shelving, Storage
4.4
(
24
)
Download
SEPS2BIM
F3050 - Whiteboard, Dry Erase
4.2
(
9
)
Download