Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/2134b92a-76f1-4ba6-b52c-9d7b22d5557c
Home
Categories
Furniture
Other Furniture
F3235 - Rack, Hat / Coat, Floor Standing
Available in United States
SEPS2BIM
Follow
F3235 - Rack, Hat / Coat, Floor Standing
Floor standing hat / coat rack. Decoratively styled unit that provides hat rack at top, coat bar and hotel type hangers.
Download
Technical specification
Technical specification
Unique ref.
F3235
Product family
Rack
Product group
Hat / Coat
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
1570
Width (mm)
910
Depth (mm)
560
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Other Furniture
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
3.8
(
12
)
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
28
)
Download
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
7
)
Download
SEPS2BIM
A5215 - Bracket, Television, Ceiling Mounted
4.2
(
10
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.8
(
6
)
Download
SEPS2BIM
F0420 - Cabinet, Filing, Lateral, Half Height
4.6
(
9
)
Download