Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/947486c9-025b-4f87-9289-d368734d39f4
Home
Categories
Furniture
Other Furniture
K3401 - Hood, Exhaust, Non-Commercial
Available in United States
SEPS2BIM
Follow
K3401 - Hood, Exhaust, Non-Commercial
3.4
(7 reviews)
The exhaust hood shall be designed for installation and general use over an electric range. It shall have as a minimum; an exhaust capacity of 160 CFM, two fan speeds, a work light and removable grease filters.
Download
Technical specification
Technical specification
Unique ref.
K3401
Product family
Hood
Product group
Exhaust
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
180
Width (mm)
760
Depth (mm)
560
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Other Furniture
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
3.8
(
12
)
Download
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
7
)
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
28
)
Download
SEPS2BIM
M3165 - Cabinet, Catheter Storage
4.8
(
14
)
Download
SEPS2BIM
F2405 - Bed, Non-medical, Single
4.0
(
51
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.8
(
6
)
Download