Publish your products
L2275 - Hood, Fume, Radioisotope, Bench
SEPS2BIM

L2275 - Hood, Fume, Radioisotope, Bench

Bench type radioisotope fumehood. Characteristics/components include a glove-box, a 75 cfm. blower with indicating switch and variable speed power stat and manometer mounted on box front to indicate air flow, 1/4" safety glass viewing panel, three polarized and grounded electrical outlets with indicating switches, a 24 inch fluorescent light with fixtures and switch, two 8 inch double grooved glove ports and neoprene gloves, an inlet filter, two absolute filters with connecting hoses and 40 inches of 2 inch spiral exhaust hose with clamps and a variable height mobile bench, 30-37"H. Unit is customized to fit the specified use requirements.
Technical specification
  • Unique ref.L2275
  • Product familyHood
  • Product groupFume
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2130
  • Width (mm)1640
  • Depth (mm)790
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit