Publish your products
L3400 - Microtome, Rotary, Tilt, Bench Mounted
SEPS2BIM

L3400 - Microtome, Rotary, Tilt, Bench Mounted

Bench mounted tilting rotary microtome. The unit's features include horizontal advancement, a feed indicator and selection dial that provide settings from 1 to 30 microns, a quick change holder system that allows the use of different holders, an angle adjustment from 0 to 15 degrees and a hand wheel that allows speed control without backflash. Used for histological techniques and slide preparation.
Technical specification
  • Unique ref.L3400
  • Product familyMicrotome
  • Product groupRotary
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)330
  • Width (mm)430
  • Depth (mm)640
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit