Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/04a2aa28-5b0f-483a-94b3-9cd6da22c7d4
Home
Categories
Furniture
Shelving & Storage
M2070 - Shelving, Storage
Available in United States
SEPS2BIM
Follow
M2070 - Shelving, Storage
4.2
(5 reviews)
Storage shelving unit approximately 77" H X 36" W X 18" D. Corrosion resistant baked enamel, galvanized or stainless steel open unit with adjustable shelves. The closed version is also available. For use in the storage room.
Download
Technical specification
Technical specification
Unique ref.
M2070
Product family
Shelving
Product group
Storage
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
910
Width (mm)
2130
Depth (mm)
460
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
F0650 - Desk, Executive, Wood
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
3.8
(
12
)
Download
SEPS2BIM
F2405 - Bed, Non-medical, Single
4.1
(
50
)
Download
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
7
)
Download
SEPS2BIM
M2050 - Shelving, Storage
4.4
(
23
)
Download
SEPS2BIM
F3050 - Whiteboard, Dry Erase
4.2
(
9
)
Download