Publish your products
M4801 - Commode Chair
SEPS2BIM

M4801 - Commode Chair

Commode Chair to be used in Urodynamic testing. Aluminum frame with plastic seat and funnel attached. Chair to be used in Urodynamic testing. Free-standing adjustable height approximately 27" to 31". Aluminum frame with arm rests, plastic seat and funnel.
Technical specification
  • Unique ref.M4801
  • Product familyCommode Chair
  • Product groupCommode Chair
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)790
  • Width (mm)510
  • Depth (mm)510
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit