Publish your products
M5500 - Autorefractor, Ophthalmic
SEPS2BIM

M5500 - Autorefractor, Ophthalmic

Ophthalmic autorefractor. Unit is a tabletop model consisting of a instant display TV monitor, forehead rest, measuring head, height adjustment ring, and joystick lever. It features an automatic fogging and a high speed printer. Designed for visual acuity screening.
Technical specification
  • Unique ref.M5500
  • Product familyAutorefractor
  • Product groupOphthalmic
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)550
  • Width (mm)290
  • Depth (mm)510
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit