Publish your products
M8270 - Rack, Pack, Hot/Cold, Wall Mounted
SEPS2BIM

M8270 - Rack, Pack, Hot/Cold, Wall Mounted

Wall mounted hot/cold pack rack. Unit is a stainless steel rack used to store and dry cold packs.
Technical specification
  • Unique ref.M8270
  • Product familyRack
  • Product groupPack
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)50
  • Width (mm)830
  • Depth (mm)430
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit