Publish your products
M8300 - Table, Examination/Treatment, Wood
SEPS2BIM

M8300 - Table, Examination/Treatment, Wood

Examination/treatment table, wood construction. The table is capable of supporting at least 285 lbs. (120 KGP) and is of a "H" brace design with shelf and may have one drawer. Includes a leatherette covered 2 inch foam pad. Pad is removable and designed to fit the table top in a slip resistant manner.
Technical specification
  • Unique ref.M8300
  • Product familyTable
  • Product groupExamination/Treatment
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)810
  • Width (mm)790
  • Depth (mm)1980
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit