Publish your products
P1965 - Eyewash, Eye/Face, Sink Mounted, Hands-free
SEPS2BIM

P1965 - Eyewash, Eye/Face, Sink Mounted, Hands-free

A sink mounted eyewash station. The unit is designed for emergency eye and face rinsing from soft flow dual spray-heads. The Flow must be activated by the single momentary action and remain on until terminated.
Technical specification
  • Unique ref.P1965
  • Product familyEyewash
  • Product groupEye/Face
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)430
  • Width (mm)380
  • Depth (mm)180
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit