Publish your products
R7100 - Refrigerator, 50 Cubic Feet
SEPS2BIM

R7100 - Refrigerator, 50 Cubic Feet

Two sectional refrigerator approximately 84" H x 53" W x 37"D. This unit is two sections with two separate stainless steel doors. The doors are self-closing with safety stops. This refrigerator is used for general storage in commercial kitchens, hospitals and schools.
Technical specification
  • Unique ref.R7100
  • Product familyRefrigerator
  • Product group50 Cubic Feet
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2130
  • Width (mm)1400
  • Depth (mm)910
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit