Publish your products
S0395 - Loading Car & Transfer Carriage, Large Chamber
SEPS2BIM

S0395 - Loading Car & Transfer Carriage, Large Chamber

Loading car and transfer carriage for use with sterilizers having a 24"W x 36"H x36"D chamber. Loading car is a welded, CRS framework with two full-length adjustable shelves of CRS welded sheet metal and wire. Transfer carriage is constructed of a welded CRS or painted for corrosion protection frame and provided two fixed and two swivel casters. Loading car is secured to the transfer carriage by a locking mechanism. For loading and unloading 24x36x36 sterilizers and for transferring goods to and from processing areas.
Technical specification
  • Unique ref.S0395
  • Product familyLoading Car & Transfer Carriage
  • Product groupLarge Chamber
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1500
  • Width (mm)710
  • Depth (mm)1320
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit