Publish your products
X1040 - Cabinet, Wall Hung, 1-2 Door, 3 Shelves, 22x18x21
SEPS2BIM

X1040 - Cabinet, Wall Hung, 1-2 Door, 3 Shelves, 22x18x21

Wall mounted cabinet with 1 or 2 doors, approximately 22" H X 18" W X 21" D. This unit is designed to organize and store darkroom materials. The unit has two or three adjustable shelves. The construction is a double wall that is utilized throughout. All hardware used is of the highest quality including full length piano hinges, positive action roller latches, and brushed metal wire pulls.
Technical specification
  • Unique ref.X1040
  • Product familyCabinets
  • Product groupWall Hung
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)560
  • Width (mm)460
  • Depth (mm)410
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit