Frontside Safe FTP35Frontside Safe FTP35
View previous images
View next images

Frontside Safe FTP35

Frontside Safe P 35 is a non-combustible mesh for textile façades. It meets the strictest requirements in terms of fire safety. It filters heat and limits energy consumption Non combustible Euroclass A2 Lasting resistance composed of a glass micro-cable structure, as resistant as steel Thermal protection filters heat and helps to regulate heat inside the building 2 colors
Specification
  • yarn Fibre glass / PTFE weight 675 g/m2 width 270 cm standard format length 75 lm - 150 lm tensile strength (warp/weft) 330/430 daN/5cm tear strength (warp/weft) 45/55 daN openness factor 35%
Technical specification
  • Unique ref.FTP35
  • Collection setWalls: External Walls
  • CollectionTextile Facade
  • TypeBuilding Material
  • Date of publishing2019-07-04
  • Edition number1
  • Width (mm)2700
Related
  • Material mainGlass
  • Material secondaryFluoropolymer
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryWindows - Blinds
  • IFC classificationObject
  • UNSPSC nameWindow screens
  • UNSPSC code30171614
  • Uniclass 2015 CodePr_30_59_07
  • Uniclass 2015 DescriptionBlinds and shading devices
  • CSI MasterFormat 2014 Code13 31 00
  • CSI MasterFormat 2014 TitleFabric Structures
  • OmniClass TitleFolding Exterior Shutters
  • OmniClass Number23-17 21 11 13 11
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls

Region availability

Asia Europe Africa South America Oceania North America
United Arab Emirates
Albania
Angola
Argentina
Australia
The Bahamas
Afghanistan
Austria
Burkina Faso
Bolivia
Fiji
Belize
Armenia
Bosnia and Herzegovina
Burundi
Brazil
New Caledonia
Canada
Azerbaijan
Belgium
Benin
Chile
New Zealand
Costa Rica
Bangladesh
Bulgaria
Botswana
Colombia
Papua New Guinea
Cuba
Brunei
Belarus
Democratic Republic of the Congo
Ecuador
Solomon Islands
Dominican Republic
Bhutan
Switzerland
Central African Republic
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Republic of the Congo
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Côte d'Ivoire
Guyana
Honduras
Indonesia
Germany
Cameroon
Peru
Haiti
Israel
Denmark
Djibouti
Paraguay
Jamaica
India
Estonia
Algeria
Suriname
Mexico
Iraq
Spain
Egypt
Uruguay
Nicaragua
Iran
Finland
Western Sahara
Venezuela
Panama
Jordan
France
Eritrea
Puerto Rico
Japan
United Kingdom
Ethiopia
El Salvador
Kyrgyzstan
Greece
Gabon
Trinidad and Tobago
Cambodia
Croatia
Ghana
United States
North Korea
Hungary
The Gambia
South Korea
Ireland
Guinea
Kuwait
Iceland
Equatorial Guinea
Kazakhstan
Italy
Guinea-Bissau
Laos
Lithuania
Kenya
Lebanon
Luxembourg
Liberia
Sri Lanka
Latvia
Lesotho
Myanmar (Burma)
Moldova
Libya
Mongolia
Montenegro
Morocco
Malaysia
Macedonia (FYROM)
Madagascar
Nepal
Netherlands
Mali
Oman
Norway
Mauritania
Philippines
Poland
Malawi
Pakistan
Portugal
Mozambique
Palestine
Romania
Namibia
Qatar
Serbia
Niger
Saudi Arabia
Russia
Nigeria
Syria
Sweden
Rwanda
Thailand
Slovenia
Sudan
Tajikistan
Svalbard and Jan Mayen
Sierra Leone
Turkmenistan
Slovakia
Senegal
Turkey
Ukraine
Somalia
Taiwan
South Sudan
Uzbekistan
Swaziland
Vietnam
Chad
Yemen
Togo
Tunisia
Tanzania
Uganda
South Africa
Zambia
Zimbabwe