We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Soltis Horizon 86

Unique ref.: soltis86
Brand: Serge Ferrari
Product family: Solar Protection
Product group: Screen
Date of publishing: 2017-03-14
Edition number: 1
Type: Object (single object)
Download (13)
Solar protection screen for internal and external applications. Soltis Horizon 86 provides an unmatched view through and the right level of natural light for users' wellbeing

- Available in 23 solid colours in 2 different widths (177 and 267 cm depending on the colour)
- Weight: 380 g/m²
- Thickness: 0.45 mm
- B,s2-d0 (EN 13501-1)
- 100% recyclable through Texyloop
- Greenguard Gold certified


Material main: Polyester
Material secondary: PVC
Designed in: France
Manufactured in: France

BIMobject Category: Windows - Blinds
IFC classification: Object
UNSPSC name: Window screens
UNSPSC code: 30171614
Uniclass 1.4 Code: JL12
Uniclass 1.4 Description: Screens
Uniclass 2.0 Code: PR-58-08
Uniclass 2.0 Description: Blinds And Shading Devices
Uniclass 2015 Code: Pr_30_59_07
Uniclass 2015 Description: Blinds and shading devices
NBS Reference Code: 58-08
NBS Reference Description: Blinds And Shading Devices
CSI MasterFormat 2014 Code: 13 31 00
CSI MasterFormat 2014 Title: Fabric Structures
OmniClass Number: 23-17 21 13 11
OmniClass Title: Window Blinds
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Central African Republic
  • Chad
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Rwanda
  • Senegal
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • French Southern and Antarctic Lands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • Brunei
  • Cambodia
  • China
  • Georgia
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Malaysia
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Afghanistan
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Belize
  • Canada
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Greenland
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • Fiji
  • New Caledonia
  • New Zealand
  • Papua New Guinea
  • Solomon Islands
  • Timor-Leste
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject®