Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
sg-armaturen/products/07ffa0e2-7541-407e-814d-7a0d6fd83315
Home
Categories
Lighting
Outside
JUPITER PRO OUTDOOR GRAFITT 13W LED KL II
Available in United States
SG Armaturen
Follow
JUPITER PRO OUTDOOR GRAFITT 13W LED KL II
DOWNLIGHT JUPITER PRO OUTDOOR GRAFIT 13W LED KL II Vedlikeholdsfri, levetid på 50 000 timer. 13W kan erstatte en 18W lampe med kompaktlysrør. 2700K. Enkel installering.
Download
Technical specification
Technical specification
Unique ref.
923999
Type
Object (single object)
Date of publishing
2012-05-14
Edition number
1
Height (mm)
110
Width (mm)
114
Depth (mm)
84
Links
Links
Product url
http://sg-armaturen.bimobject.com/923999
Installation instructions
http://www.sg-as.no/product/manuals/jupiter_pro_international.pdf
Related
Related
Material main
Aluminium
Material secondary
Aluminium
Designed in
Norway
Manufactured in
Norway
Classification
Classification
BIMobject Category
Lighting - Outside
IFC classification
Light Fixture
UNSPSC name
Exterior lighting fixtures and accessories
UNSPSC code
391116
Similar products
Marset Iluminacion
Ginger C IP65
Download
RAB Lighting Inc.
LGOOSE Gooseneck Lighting
Download
Alcon Lighting
In-Ground Driveway Recessed LED Strip Light
Download
Simes
Streamline Wall Washer
Download
Alcon Lighting
RGBW LED Landscape Directional Uplight
Download
Alcon Lighting
Vandal-Resistant Exterior LED Can Light
Download