Publish your products
Powermite 599 MT Series Valve Assembly, Normally Closed, 1/2" Line Size, 0.4 to 2.5 Cv, FxF, Brass Trim, Electronic Actuator, Fail In-Place, Floating
Siemens US
Archived

Powermite 599 MT Series Valve Assembly, Normally Closed, 1/2" Line Size, 0.4 to 2.5 Cv, FxF, Brass Trim, Electronic Actuator, Fail In-Place, Floating

Product Number: 259-02000
Description: This Powermite 599 MT Series Normally Closed Valve Assembly features an electronic actuator with 24 volts AC operating voltage, floating and Fail In-Place. The assembly is ANSI Leakage Class IV, has a brass trim and a female to female connection. This assembly has a flow rate of 0.4 Cv, and a line size of 1/2".
Product Number: 259-02002
Description: This Powermite 599 MT Series Normally Closed Valve Assembly features an electronic actuator with 24 volts AC operating voltage, floating and Fail In-Place. The assembly is ANSI Leakage Class IV, has a brass trim and a female to female connection. This assembly has a flow rate of 0.63 Cv, and a line size of 1/2".
Product Number: 259-02004
Description: This Powermite 599 MT Series Normally Closed Valve Assembly features an electronic actuator with 24 volts AC operating voltage, floating and Fail In-Place. The assembly is ANSI Leakage Class IV, has a brass trim and a female to female connection. This assembly has a flow rate of 1.0 Cv, and a line size of 1/2".
Product Number: 259-02006
Description: This Powermite 599 MT Series Normally Closed Valve Assembly features an electronic actuator with 24 volts AC operating voltage, floating and Fail In-Place. The assembly is ANSI Leakage Class IV, has a brass trim and a female to female connection. This assembly has a flow rate of 1.6 Cv, and a line size of 1/2".
Product Number: 259-02008
Description: This Powermite 599 MT Series Normally Closed Valve Assembly features an electronic actuator with 24 volts AC operating voltage, floating and Fail In-Place. The assembly is ANSI Leakage Class IV, has a brass trim and a female to female connection. This assembly has a flow rate of 2.5 Cv, and a line size of 1/2".

Feature
Standard actuator connection
Standard stroke - 5.5mm
Spring range built-in to valve (1/2" to 1" line sizes only) for pneumatic actuator
ANSI Class 250
2-way (NO, NC) and 3-way (Mix)
Choice of bronze (25 psi) or Stainless (50 psi) trim
O-ring type packing for chilled or hot water (35°F - 250°F) or steam (15psig)
Tight shut-off ANSI Class IV seat leakage (0.01% of Cv) with metal-to-metal seating
>100:1 Valve Rangeability
Choice of end connections
½" to 1" Line size, 0.4 to 10 Cv


Sample Applications
  • Air handling units
  • Terminal boxes
  • Unit ventilators
  • Baseboard heating
  • VAV reheat coils
Technical specification
  • Unique ref.siemens-0015
  • Product familyPlumbing
  • Product groupValves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2017-01-17
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Valves
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit