Publish your products
Horizontal Sliding Window
Archived

Horizontal Sliding Window

4.2 out of 5 stars4.2(22 reviews)
  • Certified and labeled (SFI) Ponderosa Pine or Douglas Fir
  • 61 factory exterior powder coated standard clad color options
  • Unlimited custom clad colors
  • Ability to mix clad colors
  • Extruded aluminum frame & sash (.062" thickness)
  • Integral nailing fin
  • Factory applied drip cap
  • Basic jamb width 4 9/16"
  • Factory applied extension jambs
  • Sash 1 1/2" thick
  • Mortise and tenon sash corner joints
  • Multitude of glass options
  • 3 widths of simulite bar 7/8" - 1 5/16" - 2"
  • Ability to mix bar widths
  • 3 simulite profiles, Colonial or Contemporary, 5/8" Putty
  • 3 screen mesh options

Sierra Pacific's Horizontal Sliding Window is a space saving alternative to a two-wide casement window, because the operable sash slides in the plane of the frame rather than opening outward, as with a casement window. The sliding window provides a good solution for areas where your walkways are snug against your home leaving little or no space for windows that project outward.

Love your backyard barbeques? Simply remove the screen and our sliding window provides the convenience of a pass-through from the prep area in the kitchen to the outdoor entertainment area - eliminating the need to balance trays of food or condiments as you attempt to negotiate the door to the patio.

The Sierra Pacific Horizontal Sliding Window will complement your contemporary design and is available in many standard size and configuration options. 

Technical specification
  • Unique ref.sierrapacificwindows_horizontal-sliding-windows
  • Product familyWindows
  • Product groupHorizontal Sliding Windows
  • TypeObject (single object)
  • Date of publishing2015-02-19
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryWood
Classification
  • BIMobject CategoryWindows - Sliding Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 55 00
  • CSI MasterFormat 2014 TitlePressure-Resistant Windows
  • OmniClass Number23-17 13 15
  • OmniClass TitleWood Windows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit