Publish your products
Philips Signify UV-C Disinfection Chamber Mini

Philips Signify UV-C Disinfection Chamber Mini

UV-C disinfection mini chamber  UVCC090 36W 10

Order code: 911401593771

The Philips UV-C disinfection mini chamber (UVCC090) provides the perfect solution for disinfecting small belongings, shared devices or objects touched by numerous people, such as a mouse, keyboard, headsets and remote controls. Simply place objects into the mini chamber, then set the timer to expose the objects to UV-C light with the recommended disinfection scheme. The UV-C disinfection mini chamber can be (re)placed in many different areas, due to its light weight. With the design and its portable size, you are providing a unique disinfecting solution to offer additional protection to your customers, guests and employees in multiple areas in hospitality, office and retail space. This UV-C disinfection chamber is not approved and/or certified as a medical device

Technical specification
  • Unique ref.Philips_Signify_UV-C_Disinfection_Chamber_Mini
  • Product familyUV-C Disinfection
  • Product groupChamber
  • TypeObject (single object)
  • Date of publishing2021-12-23
  • Edition number1
  • Height (mm)400
  • Width (mm)470
  • Depth (mm)440
Related
  • Material mainABS
  • Designed inThailand
  • Manufactured inThailand
  • Weight Net (Kg)9.4
Classification
  • BIMobject CategoryKitchen - Home Appliances
  • OmniClass Number23-27 55 25
  • OmniClass TitleLiquid Disinfecting Ultraviolet Lighting

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam