Publish your products
Philips iW Burst Compact Powercore
Philips iW Burst Compact Powercore
Philips iW Burst Compact Powercore
Philips iW Burst Compact Powercore
Philips iW Burst Compact Powercore
Philips iW Burst Compact Powercore

    Philips iW Burst Compact Powercore

    Exterior compact architectural and landscape spotlight with tunable white light
    iW Burst Compact Powercore is a high-output, exterior-rated LED spotlight designed for accent and site lighting. iW Burst Compact Powercore combines channels of warm and cool LEDs to offer variable color temperatures ranging from 2700 K to 6500 K. Architectural and landscape versions support a range of uplighting, floodlighting, and decorative lighting applications.

    Specification
    • Beam Angles: 8°, 14°, 23°, 41°, 10° x 41° Lumens: 609 to 709 Efficacy (lm/W) All Channels Full On: 27.9 to 32.5 Color Temperature: 2700 K to 6500 K Applications: Flood Lighting, Spot Lighting, Wall Washing Environment: Dry/Damp/Wet Location, IP66 Input Voltage: 100 to 240 VAC, auto-ranging, 50/60 Hz Power Consumption: 17.5 W Weight: 2 kg (4.4 lb) Landscape / 3.9 kg (8.7 lb) Architectural Housing Material: Die-cast aluminium, powder-coated finish Approbations: UL/cUL, FCC Class A, CE, PSE, C-Tick, SAA
    Technical specification
    • Unique ref.Philips_iW_Burst_Compact_Powercore
    • Product familyBurst gen2
    • Product groupExterior spotlight
    • TypeObject (single object)
    • Date of publishing2021-10-28
    • Edition number1
    Related
    • Material mainAluminium
    Classification
    • BIMobject CategoryLighting - Other

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit