Publish your products
DuraForm LED floodlight Medium FLDM
DuraForm LED floodlight Medium FLDM
    Signify

    DuraForm LED floodlight Medium FLDM

    Gardco DuraForm LED floodlights champion versatility, durability, and performance. They are designed to suit industrial, utility, and commercial applications as the strongest, most controls-capable, and configurable floodlights. Available in three sizes to optimize lumens per dollar (also see FLDS and FLDL), DuraForm will stand the test of time. An IP66-rated luminaire with IK09 impact-resistant glass, it withstands harsh weather and wear while offering precise light control with shielding options to reduce light spill. Ideal for even the most challenging environments, DuraForm provides you with peace of mind for a product that is built to last. Includes Service Tag, Signify's innovative way to provide assistance throughout the life of the product.
    Specification
    • Product Benefits:
      • Highly configurable to meet all your lighting needs with one product
      • High efficiency LEDs, excellent performance, and optimum control of light output
      • Broadest controls offering from local to site-wide connected solutions
      • Peace of mind for a durable product that is built to last
      • Simplified installation and servicing with thoughtful design elements and ServiceTag
      Product Features:
      • Nine distributions, 3000 and 4000K color temperatures with minimum of 70CRI, and adaptable glare control accessories available
      • Yoke mount and two Slip Fitter options available
      • Controls options include 0-10V, DALI, button photocontrol, 7-pin tool-less NEMA twist-lock receptacle, wireless, FAWS
      • IP66 rating with IK09 impact-resistant glass
      • Standard salt fog rating of 5000 hours with a scribe of 8
      • Marine Grade option available for a scribe of 10
      • 10-year warranty and +50C ambient standard for a product that is built to last
      • Easy wiring access with standard hinged door, toolless latch entry option, and terminal block
      • Cast-in aiming sight plus slip fitter and yoke indicators for quick and easy daytime aiming
    Technical specification
    • Unique ref.DuraForm_LED_floodlight_Medium_FLDM
    • Product familyGardco
    • Product groupOutdoor luminaires - Architectural floodlighting
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit