Publish your products
Emseal SJS-FR1 1-hr fire-rated expansion joint, watertight, seismic and large-gap joint system for parking decks, car parks, stadiums, floors
Sika

Emseal SJS-FR1 1-hr fire-rated expansion joint, watertight, seismic and large-gap joint system for parking decks, car parks, stadiums, floors

With Sika Emseal SJS-FR1 -- Install Does It All--Fire-Rated, Watertight, Traffic Bearing, 100% Movement, Quiet, Non-Invasive Anchoring, UL 2079 Certified for Decks and Floors

• SJS-FR1 (1-hour rated) and SJS-FR2 (2-hour rated) are designed to provide a watertight, fire-rated, trafficable joint system in 4-inch (100mm) through 10-inch (250mm) joint openings, in decks including parking decks, stadium concourses, stadium treads and risers, and other horizontal plane applications in any structure.

• The SJS-FR SYSTEM features all of the performance advantages of the standard SJS SYSTEM and adds the significant advancement of a built-in, UL-certified fire rating.

• The SJS-FR SYSTEM is two horizontal fire-rated joints pre-assembled in parallel adjacent to an extruded composite spline. The spline is designed as the receptor for the attachment of traffic plates that bear vehicle and other loads.

• SJS-FR has been tested and certified by Underwriters Laboratories (UL/ULC), to the rigors of UL 2079 for both 1-hour (SJS-FR1) and 2-hour (SJS-FR2) fire-ratings.

• The silicone-and-impregnated-foam hybrid components act to anchor the system, ensure watertightness, absorb sound, and dampen vibration.

• Fire-retardant-impregnated foam is factory pre-coated on the underside with an intumescent fireproofing material. The traffic surface and the bottom both receive a watertight silicone outer coating. The resulting composite is then factory compressed to less than its nominal size for installation into structural or other openings.

• The factory-assembled spline, bellows, and foam, are shipped with factory-attached installation hanger-bars.

• Epoxy gel adhesive is field-applied to the faces of the joint opening.

• The sealing assembly is lowered into the joint gap where it self-expands into the epoxy adhesive.

• Consecutive lengths are joined through the field-application of manufacturer-supplied, low-modulus, high-movement silicone to the spline and intersecting bellows surfaces. The fire-retardant foam ends are coated with a full layer of intumescent sealant.

• Friction fit alignment pins prevent the joins from moving during silicone cure.

• A field-applied silicone sealant band is injected at the bellows to joint substrate interface to complete the waterproofing.

• The SJS-FR joint-sealing assembly installation hanger bars are removed sequentially as coverplates are lowered over the joint and screwed to the center spline, completing the installation.

Specify the SJS-FR SYSTEM to:
- Comply with life-safety requirements
- Eliminate leaks and handle traffic and point loads at large structural expansion joints
- Reduce noise
- Eliminate hard connections to concrete
- Prevent deterioration of concrete decks
- Reduce tenant complaints
- Reduce maintenance costs

Features
• Built-in, 1 or 2-hour fire-rating
• UL 2079 certified
• Meets the requirements of ASTM E1966, ASTM E119
and ASTM E1399
• Watertight
• Traffic durable
• Sound dampened
• Non-invasive anchoring
• Installs entirely from deck or floor above
• No utility lifts or holding labor required
• No fire blankets or gutters needed
• No obstructions at columns or under-slab obstructions from HVAC,
electrical, plumbing or mechanical materials
• Self-locating plate anchors
• Installs rapidly in new or retrofit conditions

Uses
• Fire-rated concrete decks and floors
• parking decks/car parks
• stadiums
• interior floors
• mall bridge connectors
• airports

Standard Sizes
• 4" to 10" (100 - 250mm)

Product Depth
• 6-inches (150mm)

Movement Capability
• Up to 100% Total (+50% and -50% of nominal supplied size.)

Color
• Standard cover plate is aluminum with ADA-compliant,
flint-blasted finish. Stainless steel also available.
• Other finishes by request (contact EMSEAL)

Technical specification
  • Unique ref.emseal-sjs-fr1
  • Product familyFire Resistant Joint Sealants
  • Product groupFloors and Decks
  • TypeObject (single object)
  • Date of publishing2023-09-28
  • Edition number1
Related
  • Material mainSealant
  • Material secondaryFirm Foam
  • Designed inUnited States
  • Manufactured inCanada
Classification
  • BIMobject CategoryFire Products - Fire Protection
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_90_27
  • Uniclass 2015 DescriptionExpansion joints
  • CSI MasterFormat 2014 Code07 95 00
  • CSI MasterFormat 2014 TitleExpansion Control
  • OmniClass Number23-13 31 21 19 11
  • OmniClass TitleExpansion and Contraction Joints

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit