Publish your products
Emseal WFR CE wall expansion joint CE-certified
Sika

Emseal WFR CE wall expansion joint CE-certified

An EN-1366-4 tested, fire-rated movement joint, Sika Emseal Emshield® WFR CE is a silicone-faced movement joint for European and other markets requiring CE marking. Tested by CSTB France and certified by European Technical Assessment (ETA), Emshield WFR CE provides up to 4-hours of fire resistance, and is a water, air, and smoke seal with 100% movement capability. Other features include thermal insulation and UV stability. In contrast to fire barrier blankets Emshield WFR CE can be installed entirely from the front of the wall, and performs without the need for invasive metal anchors or complex field fabricated assemblies. Emshield WFR CE provides a cost effective, long-term watertight seal.

Emshield WFR CE combines a factory-applied, low modulus silicone with an open cell polyurethane foam infused with a water-based, fire-retardant, acrylic dispersion. The traffic-grade silicone facing is factory adhered to the infused foam on two sides at a width greater than the maximum anticipated joint extension, and is then cured. When compressed, the silicone facing forms a bellows profile capable of accommodating +/-50% (total 100%) movement from the product’s nominal size. The bellows fold, and unfold during movement virtually free of tensile stresses.

Emshield WFR CE is supplied precompressed to slightly less than its nominal size for ease of installation. To install sticks, clean the substrate faces, apply supplied epoxy adhesive to the substrates. After removing packing materials insert the Emshield WFR CE into the joint. After the Emshield WFR CE has expanded to fill the joint space and is adhered to the substrates, a field-applied silicone corner bead ensures a watertight seal at the substrate interface.

Features

Watertight – Emshield WFR CE is manufactured with tensionless silicone bellows, which when installed with an optional silicone bead on the weather face, maintains a watertight seal in accordance with NF 12154 testing.

Fire Resistance – The fire-retardant-impregnated foam, when properly installed, ensures a 1, 2, 3 or 4-hour fire protection in accordance with EN 1366-4 testing.

Sound Attenuation – Emshield WFR CE minimizes sound transfer which often occurs at the expansion gap.

The Rs.w (C ; Ctr) : is greater than or equal to 54 (-1 ; -3) in accordance with NF EN 10140-2 (2013) and NF EN 12999-1 (2014)

Non-Invasive Anchoring – There are no hard metal-to-substrate connections with Emshield WFR CE. The system is fastened to the joint faces by means of the 1) backpressure of the foam, 2) the epoxy adhesive, and 3) the injected sealant bands at the joint face.

Uses

Emshield WFR CE is designed to be used in movement joints in exterior and interior walls where a combination of watertightness, fire-rating, sound attenuation, and thermal-efficiency are required.

Sizes

For joints from 12mm (1/2-inch) up to 100mm (4-inch)

Movement

+50% and -50% (total 100%) of nominal material size joint movement in accordance with ASTM E1399, UL 2079 and EN 1366-4.

Color

The silicone faces of Emshield WFR CE can be manufactured in a variety of different colors to blend with their adjacent surfaces. They are available in a complete line of Dow 790, Pecora 890 and Dow 748 industry standard colors.

Technical specification
  • Unique ref.emseal-wfr-ce
  • Product familyFire Resistant Joint Sealants
  • Product groupVertical Wall
  • TypeObject (single object)
  • Date of publishing2023-09-28
  • Edition number1
Related
  • Material mainSealant
  • Material secondaryFirm Foam
  • Designed inUnited States
  • Manufactured inCanada
Classification
  • BIMobject CategoryFire Products - Fire Protection
  • IFC classificationWall
  • Uniclass 2015 CodePr_35_90_27
  • Uniclass 2015 DescriptionExpansion joints
  • CSI MasterFormat 2014 Code07 95 00
  • CSI MasterFormat 2014 TitleExpansion Control
  • OmniClass Number23-13 31 21 19 11
  • OmniClass TitleExpansion and Contraction Joints

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit