Publish your products
Silfab Solar SLG-M 350 Watt Monocrystalline Solar Panel

Silfab Solar SLG-M 350 Watt Monocrystalline Solar Panel

2.8 out of 5 stars2.8(6 reviews)

100% North American - Quality Matters - Silfab’s fully-automated manufacturing facility ensures precision engineering is applied at every stage. Superior reliability and performance combine to produce one of the highest quality modules with the lowest defect rate in the industry. North American – Customized Service - Silfab’s 100% North American based team leverages just-in-time manufacturing to deliver unparalleled service, on-time delivery and flexible project solutions.

Features:
Ensures Maximum efficiency
Advanced Performance Warranty
Enhanced Product Warranty
Built By Industry Experts
Positive Tolerance
44 PPM Defect Rate
Light And durable
PID Resistant: Proven in accordance to IEC 62804-1

As Featured on Amazon.com

Specification
  • Specification:
    Module Power: 350 Watts
    Silicon Type: Monocrystalline
    nVmp: 38.9 Volts
    Imp: 9.02 Amps
    Voc: 47.5 Volts
    Isc: 9.61 Amps
    Module Efficiency: 17.9%
    Max System Voltage: 1,000 Volts DC
    Power Tolerance: -0 / +5 Watts
    Weight: 50.7 lbs
    Dimensions (H x L x D): 77.56 x 38.98 x 1.5 inches
    Frame: Anodized aluminum
    Connectors: MC4 compatible
    Warranty: 12 year product warranty; 25 year linear power performance guarantee

Technical specification
  • Unique ref.Silfab-Solar-SLG-M-350-Watt-Monocrystalline-Solar-Panel
  • Product familySolar
  • Product groupSolar Panel
  • TypeDocumentation (info)
  • Date of publishing2019-02-10
  • Edition number1
Related
  • Material mainOther
  • Designed inUnited States
Classification
  • BIMobject CategoryElectrical - Solar Panels
  • UNSPSC namePower sources
  • UNSPSC code2610
  • CSI MasterFormat 2014 Code48 14 13
  • CSI MasterFormat 2014 TitleSolar Energy Collectors
  • OmniClass Number23-19 25 11 19 15
  • OmniClass TitleSolar Panels

Region availability

North America
United States