Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
similor-kugler/products/aae56348-369f-4735-ae23-bb4741be5ab9
Home
Categories
Sanitary
Taps & Mixers
SK Laurin, Basin faucet, Eco+, projection 130 mm, fixed spout, w/o pop-up waste
Unavailable in United States
Similor Kugler
Follow
SK Laurin, Basin faucet, Eco+, projection 130 mm, fixed spout, w/o pop-up waste
Basin mixer, Eco+, projection 130 mm, fixed spout, without pop-up waste
Download
Specification
Specification
Eco+, projection 130 mm, fixed spout, w/o pop-up waste
Technical specification
Technical specification
Unique ref.
5-00704-100-000
Product family
SK Laurin
Product group
Faucets
Type
Object (single object)
Date of publishing
2019-08-06
Edition number
1
Links
Links
Product url
http://www.similor.ch/en/prod/5-00703-100-000/
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Switzerland
Weight Net (Kg)
1.44
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_87_98
Uniclass 2015 Description
Washbasin taps
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Title
Residential Faucets, Supplies, and Trim
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Europe
Switzerland
Similar products
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Moen
7365 Align One-Handle High Arc Kitchen Faucet
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download