Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
similor-kugler/products/ae26021c-8eaa-4a6d-90d2-2eb667e81a5a
Home
Categories
Sanitary
Taps & Mixers
SK Citypro, Basin faucet
Unavailable in United States
Similor Kugler
Follow
SK Citypro, Basin faucet
Basin mixer, Eco+, projection 145 mm, swivel spout, with pop-up waste
Download
Technical specification
Technical specification
Unique ref.
5-00907-100-000
Product family
SK Citypro
Product group
Faucets
Type
Object (single object)
Date of publishing
2010-01-01
Edition number
1
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Switzerland
Manufactured in
China
Weight Net (Kg)
2.5
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Region availability
Europe
Switzerland
Similar products
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Moen
7365 Align One-Handle High Arc Kitchen Faucet
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download