Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
similor-kugler/products/9b3d5320-f914-4c9a-a665-f91f72386933
Home
Categories
Sanitary
Taps & Mixers
SK Triathlon, Kitchen faucet, with pull-out spout
Unavailable in United States
Similor Kugler
Follow
SK Triathlon, Kitchen faucet, with pull-out spout
Sink mixer, projection 225 mm, swivel spout, with pull-out spout
Download
Specification
Specification
Kitchen faucet
Technical specification
Technical specification
Unique ref.
5-02135-100-000
Product family
SK Triathlon
Product group
Faucets
Type
Object (single object)
Date of publishing
2016-12-22
Edition number
1
Links
Links
Product url
http://www.similor.ch/en/products/similor-kugler/kitchen/-/075-02_twin-timeless-and-smart/072-054_sk-triathlon/5.02135.100.000_spultischmischer&segment=073-03&brand=071-02
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Switzerland
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Region availability
Europe
Switzerland
Similar products
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Moen
7365 Align One-Handle High Arc Kitchen Faucet
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download