Publish your products
Fire PROtec² E120 C2
Fire PROtec² E120 C2

    Fire PROtec² E120 C2

    The fire curtain system Fire PROtec² E120-C2 is a fire barrier with a classification of E120 (fire flashover prevention for more than 120 minutes). The Fire PROtec² E120 fire curtain is installed in wall or reveal mounting and can be used on both sides. Developing the Fire PROtec² E 120, the main focus was to keep the headboxes small (150x182 mm with a curtain size of 3 x 3 m and 180x212 for 6 x 4.9 m) and the visual quality high. The curtain will be delivered as a construction kit and can be mounted and installed easily which saves both time and money. Especially the "snap-in" mechanism considerably facilitates the installation of the pre-fabricated roller unit. As for the control units, SIMON PROtec offers two possibilities (with and without emergency power, + emergency open) with an approved locking panel. The fire curtain Fire PROtec² E120 C2 is CE certified according EN 16034 - after the installation the system receives the CE marking and the Declaration of Performance.

    Specification
    • Fire curtain Fire PROtec² E120 C2

      The fire curtain system Fire PROtec² E120-C2 is a fire barrier with a classification of E120 (fire flashover prevention for more than 120 minutes). The Fire PROtec² E120 fire curtain is installed in wall or reveal mounting and can be used on both sides. The fire curtain Fire PROtec² E120 C2 is CE certified according EN 16034 - after the installation the system receives the CE marking and the Declaration of Performance.

      Classification: E 120 EW 15 with CE according to EN 16034
      Fabric: Fire retardant polyurethane coated e-glass fabric in grey 690 g/m² (A2 | EN 13501-1)
      Unwind: By force of gravity (gravity fail safe)
      Windup: Via planetary geared-motor, 24 V DC, engine speed sensor, maximum torque 4 Nm, integrated into the winding shaft, including 2 m connection cable.
      Installation: Ceiling, wall, vertical unwinding.
      System size:  System width ≤ 6000 mm, Unwinding length ≤ 5000 mm.
      Head box (W x H): Galvanized sheet steel 1.5 mm; 150 x 182 mm or 180 x 212 mm for drop over 3 m;
      End section: Galvanized sheet steel 2.0 mm with integrated unwind weights in fabric bag.
      Side guides (optional): Galvanized sheet steel 2.0 mm, 58 x 95 mm (W x H)

    Technical specification
    • Unique ref.fire-protec2-e120-c2
    • Product familySmoke & Fire curtains
    • Product groupFire curtain
    • TypeObject (single object)
    • Date of publishing2021-03-24
    • Edition number1
    • Height (mm)5156
    • Width (mm)5792
    • Depth (mm)150
    Related
    • Material mainInsulation
    • Material secondaryPolyurethane
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Accessories
    • ETIM CodeEG000056
    • ETIM NameFire protection systems
    • UNSPSC nameFire protection
    • UNSPSC code4619
    • Uniclass 2015 CodePr_25_80_79
    • Uniclass 2015 DescriptionSmoke and fire barriers
    • CSI MasterFormat 2014 Code07 80 00
    • CSI MasterFormat 2014 TitleFire and Smoke Protection
    • OmniClass Number23-17 21 15
    • OmniClass TitleFire and Smoke Shutters and Curtains
    • CSI UniFormat II CodeD40
    • CSI UniFormat II TitleFIRE PROTECTION

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit