Publish your products
Drywall PREGYMETAL 72mm - EI30 - 43dB - SINIAT
Archived

Drywall PREGYMETAL 72mm - EI30 - 43dB - SINIAT

Partition wall made by assembling two 120cm wide PREGY panels, screwed onto a metal frame delimiting a construction void.

Specification
  • Internal partition of rooms in residential, private parts of collective housing and offices.

    For private wet rooms (bathroom, garage...): use a PREGYDRO facing and make the joints with PREGYDRO plaster.

Technical specification
  • Unique ref.FR_PW_D72-48_14
  • Product familyPartitions & Interior walls
  • Product groupPrégymétal
  • TypeObject (single object)
  • Date of publishing2015-12-04
  • Edition number1
Related
  • Material mainGypsum
  • Material secondarySteel
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)22
Classification
  • BIMobject CategoryWalls - Internal Walls
  • IFC classificationWall
  • UNSPSC nameWallboard
  • UNSPSC code30161501
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit