Publish your products
SOLIS 8110 TRK SOLIS® Exposed Sensor Water Closet Run-on Detector Flushometer

SOLIS 8110 TRK SOLIS® Exposed Sensor Water Closet Run-on Detector Flushometer

The SOLIS Flushometer with Sloan Track-on™ Run-on Detector is a smart system designed to alert users of a run-on condition of over 30 seconds.

Features

Solar Powered- The sensor assembly is powered by a solar cell.

  • Main Seat, Stop Seat and Vacuum Breaker Molded from PERMEX® Rubber Compound for Chloramine resistance
  • PERMEX® Synthetic Rubber Diaphragm with Dual Filtered Fixed Bypass
  • “Low Battery” Flashing LED
  • Sweat solder adapter with cover tube and cast wall flange with set screw
  • State-of-the-art photovoltaic technology delivers solar operation
  • Four (4) Size AA Battery Power Source
  • Operates by means of an infrared sensor with multiple-focused, lobular sensing fields for high and low target detection
  • Fixed Metering Bypass and No External Volume Adjustment to Ensure Water Conservation
  • High copper, low zinc brass castings for dezincification resistance
  • Valve body, Cover, Tailpiece and Control Stop shall be in compliance with ASTM Alloy Classification for Semi-Red Brass
  • Valve shall be in compliance to the applicable sections of ASSE 1037
Specification
  • Product Line

    • SOLIS®

    Finish

    • Polished Chrome

    Flush Volume

    • 3.5 gpf

    GTIN/UPC

    • 671254668089

    Limited Warranty

    • View Warranty Information in the links below (Product Certifications)
Technical specification
  • Unique ref.solis-8110-trk
  • Product familySolis
  • Product groupExposed Sensor Water Closet Run-on Detector Flushometer
  • TypeObject (single object)
  • Date of publishing2026-09-21
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • ETIM CodeEC011594
  • ETIM NameElectronic toilet flusher
  • Uniclass 2015 CodePr_40_20_93_91
  • Uniclass 2015 DescriptionWC flushing valves
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitleFlushometers
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit