Streamlined Optical Detection
Fastlane Compact is the smallest Fastlane optical turnstile. It combines advanced optical technology with a streamlined pedestal to detect and alarm unauthorized access. With Fastlane, security has never looked so inviting.
Advanced intelligence
Fastlane turnstiles and speedgates have an advanced architecture based on distributed intelligence. An infrared beam matrix engineered with multiple microprocessors monitors pedestrian movement with pinpoint accuracy, detecting tailgaters as close as 1/4” apart. Inherently more secure, this technology also enables the fastest entry and minimizes false alarms.
Operation
Compact is designed to operate in a normally secure mode, and:
User-friendly and safe
The absence of a physical barrier ensures fast throughput and unrestricted movement for all personnel, with safe disabled access and free emergency egress in the event of a fire alarm or power outage. Users are greeted by an intuitive interface, which automatically guides the user through the entry and exit procedure, ensuring fast easy access for authorized users.
Keywords: entry security, pedestrian gates, entrance control, access control turnstiles, speedgates, anti-tailgating devices, anti tailgating access control, electric gate, access control, physical access control, security gates, pedestrian turnstiles, turnstiles, security entrance gates, security turnstile gate, turn style gate, optical turnstiles, entrance access control, turnstile access control security systems, employee entrance turnstile, anti tailgating security, physical access control, speed gates, barrier turnstiles, lobby security, entrance security, security alarms, pedestrian security, gates, barrier gates, entry gates, pedestrian turnstiles, waist high turnstiles, full height turnstiles, high security, barrier free turnstiles, glass barrier turnstiles, barrier arm turnstiles, access gate.
Region availability
| North America | South America |
|---|---|
Anguilla | Argentina |
Antigua and Barbuda | Bolivia |
Aruba | Brazil |
Barbados | Chile |
Belize | Colombia |
Bermuda | Ecuador |
British Virgin Islands | Falkland Islands (Islas Malvinas) |
Canada | French Guiana |
Caribbean Netherlands | Guyana |
Cayman Islands | Paraguay |
Collectivity of Saint Martin | Peru |
Costa Rica | Suriname |
Cuba | Uruguay |
Curaçao | Venezuela |
Dominica | |
Dominican Republic | |
El Salvador | |
Greenland | |
Grenada | |
Guadeloupe | |
Guatemala | |
Haiti | |
Honduras | |
Jamaica | |
Martinique | |
Mexico | |
Montserrat | |
Nicaragua | |
Panama | |
Puerto Rico | |
Saint Kitts and Nevis | |
Saint Lucia | |
Saint Pierre and Miquelon | |
Saint Vincent and the Grenadines | |
Saint-Barthélemy | |
Sint Maarten | |
The Bahamas | |
Trinidad and Tobago | |
Turks and Caicos Islands | |
U.S. Virgin Islands | |
United States |