Publish your products
Precast Concrete Plunge Pool, (Hip to Be) Square Plunge (7′x7′)
Precast Concrete Plunge Pool, (Hip to Be) Square Plunge (7′x7′)

    Precast Concrete Plunge Pool, (Hip to Be) Square Plunge (7′x7′)

    ARTISANALLY CRAFTED PRECAST CONCRETE PLUNGE POOL

    (Hip to Be) Square Plunge (7′x7′) - Our square plunge is designed with all-around seating and is shallower than our other plunge pools. Available in a "calm" or "jetted" option.

    Seamless Elegance Meets Nature

    With their sleek design and materials inspired by nature, Soake Pools blend seamlessly with the beauty of any outdoor space and add a design focal point. Our plunge pools come in several sizes and offer limitless tile options for the inside of your pool—for just the look you want.

    YEAR-ROUND RELAXATION - Soake Pools are designed to be cool in the summer and warm in the winter.

    SPACE SAVING - Fits perfectly in small gardens, patios, or other outdoor spaces.

    HEALTH BENEFITS - Great for muscle recovery, stress reduction, and low-impact aerobics.

    QUICK, EASY INSTALL - Save many months of on-site construction compared to a traditionally built pool.

    EASY MAINTENANCE - 90% less water than the amount used in a traditional large pool.

    Specification
    • Standard Features & Equipment

      • Fully-tiled interior
      • Salt water sanitation system
      • Variable speed pump and filter
      • LED color changing pool light
      • Engineered and reinforced concrete shell
      • Tiled concrete bench with single step
      • App-based automation to control your pool from your smart phone

      Optional Features & Equipment

      • Propane or natural gas heater
      • Electric heat pump (for warmer climates or seasonal use)
      • Multi-step tiled concrete bench
      • Waterfalls or return jet fittings over bench
      • Lockable pool cover
      • Static swim system (for exercise with resistance)
      • AOP sanitation
      • Floating pool alarm
      • Hide skimmer lid
    Technical specification
    • Unique ref.plunge-pool-square
    • Product familyPlunge Pool
    • Product groupSquare Plunge Pool
    • TypeObject (single object)
    • Date of publishing2025-03-21
    • Edition number1
    Related
    • Material mainConcrete
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySports & Recreation - Swimming Pool
    • Uniclass 2015 CodeEn_42_85_60
    • Uniclass 2015 DescriptionOutdoor swimming pools
    • CSI MasterFormat 2014 Code13 11 00
    • CSI MasterFormat 2014 TitleSwimming Pools
    • OmniClass Number23-21 29 21 15
    • OmniClass TitleSwimming Pools

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit