Publish your products
Sony 65” LED TV - archived Sept 1 2020 per Sarah H
Sony
Archived

Sony 65” LED TV - archived Sept 1 2020 per Sarah H

There are 4K Ultra HD TVs, and then there is Sony’s flagship 4K Ultra HD TV with four times the clarity of HD, more brilliant expanded color and up to 3x the brightness range of standard LED HDTVs. Breathtaking detail is depicted with pinpoint accuracy for the most natural images.
Technical specification
  • Unique ref.XBR-65X950B
  • Product familyLED
  • Product groupTV
  • TypeObject (single object)
  • Date of publishing2014-01-01
  • Edition number1
  • Height (mm)897
  • Width (mm)1492
  • Depth (mm)108
Related
  • Material mainABS
  • Material secondaryPlastic
  • Designed inJapan
  • Manufactured inJapan
  • Weight Net (Kg)42
Classification
  • BIMobject CategoryElectronics - Visual - TVs
  • IFC classificationFurnishing Element
  • UNSPSC nameVideo and combination video and audio presentation equipment and hardware and controllers
  • UNSPSC code451118
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit