Publish your products
IFP6550 ViewBoard Interactive Flat Panel
ViewSonic

IFP6550 ViewBoard Interactive Flat Panel

4.9 out of 5 stars4.9(10 reviews)
Featuring 4K Ultra HD resolution and an immersive 20-point touch screen, the ViewSonic® ViewBoard® IFP6550 delivers incredible collaborative capabilities for 21st century boardrooms and classrooms. With vBoard™ embedded software, this 65” interactive flat panel lets multiple users write or draw on the screen with their fingers and styluses. For more robust annotation options, ViewBoard® Interactive Annotation Software for Windows PC is available via a free download. With a built-in quad-core processor, as well as versatile connectivity options including multiple HDMI, VGA, RS232, RJ45, and USB ports, this display provides powerful computing for annotation and multimedia playback without the need for a PC. This display delivers optional slot-in PC capability for more computing-intensive interactive applications. The IFP6550 features a VESA-compatible design and can be placed on a wall mount, or on an optional trolley cart for flexible installation in classrooms and corporate meeting rooms.
Specification
  • Display:
    Display Size (in.): 65 Viewable Area (in.): 65 Light Source: LED Resolution: 3840 x 2160 Aspect Ratio: 16:9 Static Contrast Ratio: 1,200:1 Backlight Life (Hours): 50,000 Brightness: 350 cd/m2 Response Time (Typical GTG): 8ms Viewing Angles: 178º horizontal, 178º vertical Panel Surface: Anti-glare 7H tempered glass 

    Networking:
    Ethernet LAN: 10/100 Mbps Embedded Player:
    Android Version: 5.1 GPU: ARM Mali450 MP4 CPU: ARM Cortex A53 Quad Core Processor 1.5GHz Memory: 2GB Storage: 16GB Interface: OSD / Remote Control / Annotation overlay Audio:
    Internal Speakers: 16W (x2) Connector:
    HDMI 1.4(2), HDMI 2.0(1), HDMI Out(1), VGA(1), Display Port(1), Composite RCA(1), 3.5mm Audio In(1), 3.5mm Audio Out(1), SPDIF Audio Out(1), USB 3.0(2), USB 2.0(4), Slot-in PC Slot(1), USB B Touch Port(2), Ethernet LAN (RJ45)(1), WIFI Module Slot(1), Expansion Slot(1) Power:
    Voltage: 100-240 VAC, 50-60Hz Consumption With Slot-In PC (typical): 285W Consumption Without Slot-In PC (typical): 190W Stand-by: <.5W 

    Controls:
    On Screen Display: Input, Volume, Backlight, Audio, Screen, Display, Adjust Remote Control: Volume, Channel, Source, Mute, Back, Input, Menu Operating Conditions:
    Temperature: 32-104º F (0 - 40º C) Humidity (non-condensing): 10-90% Touch:
    Touch Technology: Infrared Touch Points: 20-Point Touch 

    Weight (metric):
    Net (kg): 47 Gross (kg): 60 Weight (imperial):
    Net (lbs): 103.62 Gross (lbs): 132.28 Dimensions (metric) (WxHxD):
    Packaging (mm): 1697 x 1071 x 220 Physical (mm): 1521 x 992 x 99 Dimensions (imperial) (WxHxD):
    Packaging (in.): 66.81 x 42.17 x 8.66 Physical (in.): 59.9 x 36.3 x 3.9 Mount:
    VESA Compatible: 600 x 400 mm Additional Hardware:
    Camera Mounting Bracket: 1 

    General:
    Warranty: 3-year limited warranty on parts, labor and backlight, onsite warranty Recycle/Disposal: Please dispose of in accordance with local, state or federal laws. PACKAGE CONTENTS: IFP6550 display, stylus pen x 3, power cable, remote control with batteries, ViewSonic Wizard CD (User Guide), Quick Start Guide, USB cable, audio cable, camera bracket, VGA cable, power cords Regulations: cTUVus, FCC, Mexico Energy, CE, CB, RoHS, ErP, WEEE UPC: 766907912814

     Accessories:
    CD-EW-65-01 , CD-EW-65-02 , Intel Unite, LB-STND-003, LB-STND-005-3, LB-WIFI-001, LB-WIFI-001-S, NMP250-WL, NMP250-WU, NMP620-P10, NMP620-P10X, NMP660, NMP709-P10_1, NMP709-P10_3, NMP709-P10_5, PD-IFP-001, PD-IFP-002, STND-047, SW-020, SW-050, SW-051, SW-071, SW-071-1, SW-071-2, SW-072, SW-072-2, SW-073, SW-073-2, SW-074, SW-074-2, SW-075-2, SW-110, SW-111, SW-115, SW-UP-117, VB-CAM-001, VB-STND-001, VB-STND-002, VB-STND-003, VB-STND-004, VB-VIS-001, VC10, VC10-S, VCB10, VPC01-AN, VPC10-WP, VPC10-WP-8, VPC14-WP, VPC14-WP-2, VPC14-WP-4, VPC14-WP-5, WMK-047, WMK-047-2, WMK-054, myViewBoard for Windows

Technical specification
  • Unique ref.viewsonic_ifp6550
  • Product familyElectronics
  • Product groupViewBoard Interactive Flat Panel
  • TypeObject (single object)
  • Date of publishing2018-12-13
  • Edition number1
  • Height (inches)36.3
  • Width (inches)59.9
  • Depth (inches)3.9
Related
  • Designed inTaiwan
  • Manufactured inChina
  • Weight Net (Lbs)103.62
Classification
  • BIMobject CategoryElectronics - Visual - TVs
  • IFC classificationObject
  • Uniclass 2015 CodePr_75_75_15_24
  • Uniclass 2015 DescriptionDisplay screen monitors
  • CSI MasterFormat 2014 Code27 41 13
  • CSI MasterFormat 2014 TitleArchitecturally Integrated Audio-Video Equipment
  • OmniClass Number23-37 19 13
  • OmniClass TitleLiquid Crystal Display (LCD) Video Monitors
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit