Publish your products
Sony REA-C1000 Edge Analytics Appliance

Sony REA-C1000 Edge Analytics Appliance

Transforming communication

Edge Analytics Appliance creates impactful video presentation content that previously would have required significant time, expense, and human resource to produce. With Artificial Intelligence-led technology, the REA-C1000 vastly improves the quality of communication by empowering the presenter to deliver content and to engage their audience like never before.

Note: This product contains pre-installed software and requires the purchase of license keys to activate some functions. After a free 60-day trial period, each feature can be activated permanently through purchase of separate licenses*, providing users with the freedom to customize features based on their individual needs and budget.

Handwriting extraction technology

No matter where the speaker is standing, the Handwriting Extraction feature ensures that any words and diagrams written on a board or screen remain in full view to the audience — via AR (augmented reality).

Even if the speaker is standing directly in front of the board, their ideas, thinking process, and even their animated presentation, are all accessible to the audience. It’s also easy for remote viewers and those playing back the presentation at a later date to become immersed in the content too, as the presenter is overlaid and the content is never compromised.

Create great content without specialist resources

The Chromakey-less CG Overlay feature enables the presenter to deliver impactful supporting content, in real-time without a dedicated studio or specialized content creators.

Users can autonomously create specific animated imagery, still pictures, and supporting graphics, which provide an easy backdrop to their presentation.

Version 2.0 only: Available from late 2019

Stay in the frame with PTZ auto-tracking

The REA-C1000 can accurately and smoothly track a presenter, to ensure they stay in focus and within the frame throughout their presentation. This feature offers users a cost-effective tracking solution in an education, corporate, or conference setting, without having to invest in a camera operator.

Focus Area Cropping — in Full HD

With Focus Area Cropping, an image from one camera can be simultaneously shown as two different output images. The user can choose to select a cropped image from the main still 4K image. What’s more, the cropped area is selectable to be static or dynamic to follow the speaker’s movement. This feature will be made available through a future software update later in 2019.

Version 2.0 only: Available from late 2019

Involve your audience

REA-C1000 technology can detect and react to the gestures of audience members participating in your presentation. For example, when an audience member stands up, the REA-C1000 can trigger the camera to electronically auto-zoom in to that person, which is particularly useful in education environments to measure students’ reaction and in corporate presentation settings, such as during a Q&A session.

Technical specification
  • Unique ref.REA-C1000-Edge-Analytics-Appliance
  • Product familyProfessional Cameras
  • Product groupPTZ and Remote Cameras
  • TypeObject (single object)
  • Date of publishing2020-09-12
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • UNSPSC nameAudio presentation and composing equipment and hardware and controllers
  • UNSPSC code451117
  • Uniclass 2015 CodePr_40_30_25
  • Uniclass 2015 DescriptionDisplay and presentation fittings
  • CSI MasterFormat 2014 Code27 24 23
  • CSI MasterFormat 2014 TitleAudio-Video Devices
  • OmniClass Number23-37 15 00
  • OmniClass TitleAudio Visual Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit