Publish your products
Bath shower mixer TOZEUR
SOPAL

Bath shower mixer TOZEUR

Bath shower mixer:

  • Bright and durable chrome finish mixer NF EN ISO 1456.
  • Brilliant and easy to clean.
  • Comfort in use.
  • Flexible connection hoses.
  • lockable automatic diverter.
Specification
  • Bath shower mixer:

    • working pressure: from 1 to 10 bar.
    • Nominal flow rate: 20l/min at 3 bar.
    • Thermal resistance: 90°C max.
    • Cartridge endurance: 70000 cycles.
Technical specification
  • Unique ref.0449A04
  • Product familyMixer TOZEUR
  • Product groupBath shower mixer
  • TypeObject (single object)
  • Date of publishing2022-01-26
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inTunisia
  • Manufactured inTunisia
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • ETIM CodeEG017610
  • ETIM NameSanitary taps
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

Europe Africa
Åland Islands
Algeria
Albania
Côte d'Ivoire
Andorra
Morocco
Austria
Senegal
Belarus
Tunisia
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit