Publish your products
FREESTANDING BATH SHOWER MIXER EL JEM
SOPAL

FREESTANDING BATH SHOWER MIXER EL JEM

Floor bath shower standing mixer:

  • Bright and durable chrome finish mixer NF EN ISO 1456.
  • Ceramic cartridge Ø35mm.
  • Brilliant and easy to clean.
  • Comfort in use.
  • Flexible connection hoses.
  • lockable automatic diverter.
  • floor installation.
        Specification
        • Floor bath shower standing mixer:

          • Working pressure: from 1 to 10 bar.
          • Nominal flow rate: 20l/min at 3 bar.
          • Thermal resistance: 90°C max.
          • Cartridge endurance: 70000 cycles.
        Technical specification
        • Unique ref.06DBA04
        • Product familyMixer EL JEM
        • Product groupFloor bath shower standing mixer
        • TypeObject (single object)
        • Date of publishing2022-01-27
        • Edition number1
        Related
        • Material mainBrass
        • Material secondaryChrome
        • Designed inTunisia
        • Manufactured inTunisia
        Classification
        • BIMobject CategorySanitary - Taps & Mixers
        • IFC classificationSanitary Terminal
        • ETIM CodeEG017610
        • ETIM NameSanitary taps
        • UNSPSC nameSanitary ware
        • UNSPSC code301815
        • Uniclass 2015 CodePr_40_20_87
        • Uniclass 2015 DescriptionTaps and water supply outlet fittings
        • OmniClass Number23-31 11 00
        • OmniClass TitleFaucets

        Region availability

        Europe Africa
        Åland Islands
        Algeria
        Albania
        Côte d'Ivoire
        Andorra
        Morocco
        Austria
        Senegal
        Belarus
        Tunisia
        Belgium
        Bosnia and Herzegovina
        Bulgaria
        Croatia
        Cyprus
        Czech Republic
        Denmark
        Estonia
        Faroe Islands
        Finland
        France
        Germany
        Gibraltar
        Greece
        Guernsey
        Hungary
        Iceland
        Ireland
        Isle of Man
        Italy
        Jersey
        Latvia
        Liechtenstein
        Lithuania
        Luxembourg
        Malta
        Moldova
        Monaco
        Montenegro
        Netherlands
        North Macedonia
        Norway
        Poland
        Portugal
        Romania
        Russia
        San Marino
        Serbia
        Slovakia
        Slovenia
        Spain
        Svalbard and Jan Mayen
        Sweden
        Switzerland
        Ukraine
        United Kingdom
        Vatican City
        BIMobject product library

        Design App for Revit

        Load families straight into your Revit model in one click

        Get a place to access new objects easier, store your Revit families and collaborate with your team.

        • CheckmarkWork directly with BIM objects next to Revit
        • Checkmark 2GB Cloud storage - store your Revit content
        • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit