Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
sopal/products/1279847f-cee5-4260-ba2f-8d6470445861
Home
Categories
Sanitary
Taps & Mixers
Embedded shower mixer kit SOUSSE
Unavailable in United States
SOPAL
Follow
Embedded shower mixer kit SOUSSE
Embedded shower mixer kit:
Bright and durable chrome finish mixer NF EN ISO 1456.
Ceramic cartridge Ø40mm.
Brilliant and easy to clean.
Comfort in use.
Flexible connection hoses.
Download
Specification
Specification
Embedded shower mixer kit:
Working pressure:
from 1 to 10 bar.
Minimum flow:
20l/min at 3 bar.
Thermal resistance:
90°C max.
Cartridge endurance:
70000 cycles.
Technical specification
Technical specification
Unique ref.
06CVA04
Product family
Mixer SOUSSE
Product group
Embedded shower mixer kit
Type
Object (single object)
Date of publishing
2022-01-24
Edition number
1
Links
Links
Product url
https://www.sopal.com/produits/2-bain-et-cuisine/25-robinetterie-sanitaire/14-sousse/230-kit-mitigeur-de-douche-encastre-sousse
Technical description
https://www.sopal.com/media/pdf/06CVA04.pdf
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Tunisia
Manufactured in
Tunisia
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
ETIM Code
EG017610
ETIM Name
Sanitary taps
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_87
Uniclass 2015 Description
Taps and water supply outlet fittings
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Africa
Côte d'Ivoire
Morocco
Senegal
Tunisia
Similar products
AXOR
AXOR One 2-hole basin mixer Select 260 without waste set
Download
hansgrohe
Tecturis E Single lever basin mixer 110 with bidette hand shower and shower hose 160 cm
Download
Gessi
INVERSO-Wall-mounted one-way basin mixer. DIAMANTATO. - 73609
Download
hansgrohe
2-hole single lever kitchen mixer with pull-out spray
Download
Roca
L90 Smooth body basin mixer, Cold Start
Download
KWC Group Management AG
F5E-Therm electronic thermostat wall-mounted mixer F5ET1001
Download