Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
soprema/products/de564805-dab1-4816-b197-e13360bd942d
Home
Categories
Construction
Roof
Italy_WALKABLE ROOFING SYSTEM WITH MOVABLE FLOORING TYPE COLD ROOF WITH PVC/TPO MEMBRANES
Unavailable in United States
SOPREMA
Follow
Italy_WALKABLE ROOFING SYSTEM WITH MOVABLE FLOORING TYPE COLD ROOF WITH PVC/TPO MEMBRANES
Waterproof system with PVC or TPO sealing element applied to total independence under mobile walkable ballast
Download
Specification
Specification
Ballasted covering for mobile flooring - PVC-TPO Cold Roof
Technical specification
Technical specification
Unique ref.
SOL000266
Product family
waterproofing
Product group
Waterproofing system for roof
Type
Object (single object)
Date of publishing
2024-06-15
Edition number
1
Links
Links
Product url
https://www.soprema.it/
Related
Related
Material main
Thermoplastic olefin (TPO)
Material secondary
PVC coated polyester
Designed in
Italy
Manufactured in
Italy
Classification
Classification
BIMobject Category
Construction - Roof
IFC classification
Roof
ETIM Code
EG020300
ETIM Name
Building - Roofing materials
Uniclass 2015 Code
Ss_30_40_30
Uniclass 2015 Description
Flat roof covering systems
CSI MasterFormat 2014 Code
07 50 00
CSI MasterFormat 2014 Title
Membrane Roofing
OmniClass Number
23-13 39 31 11
OmniClass Title
Single Layer Roof Membranes
Region availability
Europe
Italy
Portugal
Spain
Similar products
Fabral
7/8″ Corrugated Metal Wall & Roof Panel (Fabral)
Download
Optigrün
Garden Roof System Solution
3.3
(
11
)
Download
METECNO SA DE CV
Insulated Metal Panel Metcoppo®
Download
Fabral
1/2″ Corrugated Metal Wall & Roof Panel (Fabral)
Download
Kalwall
Structures Unlimited - Shed Roofs
Download
Royal Corinthian
Roof Dome - CD168x42, 168"” wide x 42” deep
Download