Publish your products
Spain_MurosContencion389.5mm_DrentexProtectPlus+SopraXPSPm80+FlagonBsl200+HA
SOPREMA

Spain_MurosContencion389.5mm_DrentexProtectPlus+SopraXPSPm80+FlagonBsl200+HA

m2 Floating waterproofing membrane made of PVC-P synthetic sheet FLAGON BSL 200, 2 mm thick, is reinforced by co-extrusion and is highly resistant to attack by microorganisms and root perforation, with a tensile strength >/= 14 N/mm² (EN 12311-2), elongation at break > 280% (EN 12311-2) and a static puncture resistance > 20 kg (EN 12730) welded by hot air thermofusion at overlaps and reinforced at corners and corners with FLAG ANGULOS;

Specification
  • Thermal insulation layer consisting of extruded polystyrene sheets measuring 1250x600 mm with tongue and groove joints with compressive strength of 250 KPa, thermal conductivity Lambda 0.036 W/mºK according to EN 13164 and thickness 80 mm type EFYOS XPS PM 80; Drainage layer of low density polyethylene (HDPE) with polypropylene geotextile bonded 500 gr/m², 7.5 mm thick and compressive strength >150 kPa type DRENTEX PROTECT PLUS mechanically anchored with DRENTEX FIXINGS and starting profile type DRENTEX PROFIL to prevent the system from slipping during soil compaction, placing the geotextile in contact with the ground.

Technical specification
  • Unique ref.SOL000401
  • Product familyInsulation
  • Product groupWall insulation systems
  • TypeBuilding Material
  • Date of publishing2025-07-28
  • Edition number1
Related
  • Material mainPVC coated polyester
  • Material secondaryExtruded polystyrene (XPS)
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryWalls - Cubicles
  • IFC classificationWall
  • ETIM CodeEG020500
  • ETIM NameBuilding - insulation material
  • Uniclass 2015 CodeEF_25_10
  • Uniclass 2015 DescriptionWalls

Region availability

Europe
Spain