We are using cookies to provide our services

By using our services you agree to our use of cookies

SOPREMA - FLAG - Synthetic TPO waterpoofing system with vapour barrier for metal deck

Unique ref.: RS2PUNA_FR01
Brand: SOPREMA
Product family: Roof
Product group: Waterproofing system for roof
Date of publishing: 2017-08-03
Edition number: 5
Type: Object (single object)
Download (6)
Monolayer TPO synthetic system destined for the light terrace roof on steeldeck support.

- The system is preconsise with thermal bridge breaker fixing of insulation and membrane (0.0014 W/K);- Le système est préconsisé avec des fixation d'isolant et d'etancheite à rupteur thermique (0,0014 W/K).
- Solution classification at the outdoor fire BROOF (t3) (See the details with technical department of SOPREMA)
- Sopravap® Stick Alu S16 vapor bariere can easily process the airtightness (in association with Sopratec® III in cladding);
- Wide choice of color for the FLAGON EP/PR-SC membrane.


Material main: FPO (polyolefin)
Material secondary: Polyisocyanurate PIR
Designed in: France
Manufactured in: France

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L524
Uniclass 1.4 Description: Roof membranes
Uniclass 2.0 Code: SS-20
Uniclass 2.0 Description: Roof, Floor And Paving Systems
Uniclass 2015 Code: EF_30_10
Uniclass 2015 Description: Roofs
NBS Reference Code: 20
NBS Reference Description: Roof, Floor And Paving Systems
COBIe Type Category: Ss_30_40_30_80
CSI MasterFormat 2014 Code: 07 54 23
CSI MasterFormat 2014 Title: Thermoplastic-Polyolefin Roofing
OmniClass Number: 23-13 39 31
OmniClass Title: Roof Membranes
CSI UniFormat II Code: B30
CSI UniFormat II Title: ROOFING
This product is available in:
Europe
  • France

BIMobject SEEK Properties

Construction - Roof

Name Value
Adhesive Type fixed
Application Waterproofing of the steel deck support for the roof.
Color defined by the project
Core Material Steel / bitumen / Polyolefin (TPO) / Polyisocyanurate (PIR)
Covering Type Flat Roof on Steel Deck support
Decking Type Roof
Exposure True
Finish Smooth
Fire Rating Class for information, please contact : info@soprema.fr
Installation Method Mechnical Fixed
Intended Function Waterproofing
Material Polyolefin (TPO) / Polyisocyanurate (PIR)
Maximum Temperature 90
Minimum Temperature -25
Special Properties THermal Bridge breacker fixations advisable
Texture smooth
Thermal Insulance Polyisocyanurate (PIR)

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.CreatedBy info-bim@soprema.fr
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.AccessibilityPerformance No
COBie.Type.AssetType Fixed
COBie.Type.Category Ss_30_40_30_80
COBie.Type.Color user to complete
COBie.Type.Constituents vapour control layer, insulation, waterproofing membrane, mechanical fasteners
COBie.Type.CreatedBy info@soprema.fr
COBie.Type.CreatedOn May 2017
COBie.Type.Description Mechanically fixed synthetic (TPO) waterproofing system on steeldeck with PIR insulation
COBie.Type.DurationUnit Years
COBie.Type.ExpectedLife 30
COBie.Type.Features mechanically fixed system
COBie.Type.Finish smooth or cool roof
COBie.Type.Manufacturer info-bim@soprema.fr
COBie.Type.Material TPO/EPB/PIR/Bitumen/steel
COBie.Type.ModelNumber RS2PUNA_FR01
COBie.Type.ModelReference FLAGON EP/PR SC
COBie.Type.Name SOPREMA - FLAG - Synthetic TPO waterpoofing system on steel deck
COBie.Type.WarrantyDescription Warranty product by manufacturer and warranty labor by the decennial insurance
COBie.Type.WarrantyDurationLabor 10
COBie.Type.WarrantyDurationParts 10
COBie.Type.WarrantyDurationUnit year
COBie.Type.WarrantyGuarantorLabor Decennial insurance
COBie.Type.WarrantyGuarantorParts SOPREMA - for more informatiotn, please contac : info@soprema.fr

System Family Properties

MaterialProperties

Name Value
λ-value 0.0023

SystemFamilyProperties

Name Value
Fire-resistance rating F roof
λ-value 0.0023

All BIM objects are real products from real manufacturers confirmed and approved