Publish your products
Spain_FalsoTecho_Lm+YL+TecsoundSy70+YL
SOPREMA

Spain_FalsoTecho_Lm+YL+TecsoundSy70+YL

Ceiling acoustic insulation consisting of a 60/27 mm galvanised steel sheet structure, suspended from the slab by means of shock absorbers, onto which two 12.5 mm gypsum plasterboard panels will be screwed, with a self-adhesive synthetic acoustic insulation sheet with an asphalt-free polymer base of 2,000 Kg/m3 density, 7 Kg/m2 and 3.5 mm thickness TECSOUND SY 70 between panels; placement of absorbent material such as mineral wool of 50 mm thickness and density 50 Kg/m3 in the air chamber.
Technical specification
  • Unique ref.SOL000461
  • Product familyInsulation
  • Product groupCeilings
  • TypeBuilding Material
  • Date of publishing2025-06-19
  • Edition number1
Related
  • Material mainElastomer
  • Material secondaryMineral wool
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction - Ceilings
  • IFC classificationCeiling
  • ETIM CodeEG020600
  • ETIM NameBuilding - system floors
  • Uniclass 2015 CodeSs_30_25
  • Uniclass 2015 DescriptionCeiling and soffit systems

Region availability

Europe
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit