Publish your products
Mobile IV Stand Healthcare Furniture
Mobile IV Stand Healthcare Furniture
Mobile IV Stand Healthcare Furniture
Mobile IV Stand Healthcare Furniture
Mobile IV Stand Healthcare Furniture

    Mobile IV Stand Healthcare Furniture

    5.0 out of 5 stars5.0(5 reviews)
    Medical IV Stand

    This medical IV stand is most commonly used in medical facilities like clinics, hospitals, and nursing homes. Professionals use this instrument to hold IV fluids while assisting patients. This mobile stand allows easy mobility and includes optional components and accessories.

    Standard sizes
    Widths: 20"
    Depths: 20"
    Heights: 66" - 99"

    • Most commonly used in hospitals, clinics, and other medical facilities
    • Designed with sturdy five-leg caster base for easier mobility
    • Available with four hooks that hold up to 20 lbs. of I.V. fluid
    • Knob operation for height adjustment


    This mobile IV stand makes an excellent addition to clinics and hospitals because it facilitates professionals when attending to patients. To open this family, browse it on the Fetch App and directly load it into your project. In the properties panel, you can add any desired accessories under the construction category by checking the box. You can adjust the height between 66" and 99" in the dimensions category below.
    Specification
      • Constructed with a 1" diameter tubular stainless steel pole
      • Includes lockable casters for mobility
      • Adjustable height from 66" - 99" and secured with a lock knob
      • Optional accessories: cylinder holder, electrical strip, handle/tray, and wire basket
    Technical specification
    • Unique ref.SSG_Cart_Mobile_IV_Stand_SST
    • Product familyHealthcare
    • Product groupSurgical, Storage, Pharmacy Casework and Exam Room
    • TypeObject (single object)
    • Date of publishing2023-10-10
    • Edition number1
    • Width (inches)20
    • Depth (inches)20
    Classification
    • BIMobject CategoryMedical - Other Medical
    • IFC classificationFurniture

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States