Publish your products
Rolling Stool Medical Furniture
Rolling Stool Medical Furniture
Rolling Stool Medical Furniture
Rolling Stool Medical Furniture

    Rolling Stool Medical Furniture

    4.3 out of 5 stars4.3(10 reviews)
    Medical Rolling Stool

    This rolling stool is perfect for use in exam rooms, hospital labs, or anywhere were mobility in a seated position is needed. Available with our without an integrated foot rest.

    Standard sizes
    Widths: 23 1/2"
    Depths: 23 1/2"
    Heights: 20 1/2" - 26 1/2"

    • Rolling stool for use in exam rooms and labs
    • Round, padded seat with 5x 2" casters
    • Optional integrated foot rest


    This is a lightweight generic family for use in office, hospital, and pharmacy projects. This simple rolling stool is perfect for doctor's exam rooms and lab spaces where seated mobility is needed. Add the integrated footrest by checking the "ADD_Foot Rest" box in the construction category and adjust the height with the "ENTER_Height" parameter in the dimensions category.
    Specification
      • Chrome plated metal
      • 6" padded seat
      • Height adjustable between 20 1/2" and 26 1/2"
      • Five double wheel casters for easy mobility
      • Optional integrated footrest
    Technical specification
    • Unique ref.SSG_Stool_Rolling_CHR
    • Product familyHealthcare
    • Product groupSurgical, Storage, Pharmacy Casework and Exam Room
    • TypeObject (single object)
    • Date of publishing2023-08-12
    • Edition number1
    Classification
    • BIMobject CategoryMedical - Other Medical
    • IFC classificationFurniture

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit