Publish your products
Lateral File Steel Storage Cabinet
Lateral File Steel Storage Cabinet

    Lateral File Steel Storage Cabinet

    Lateral File Steel Storage Cabinet

    This Flexible File storage allows for various drawer configurations, and can be double sided for maximum storage.

    Standard sizes
    Widths: 12", 18", 24", 30", 36", 42", 48", 54", 60", 66", 72"
    Depths: 9" - 36"
    Heights: 40 1/4", 64 1/4", 76 1/4", 85 1/4", 88 1/4", 97 1/4"

    • Designed for efficient file storage in office and educational environments
    • Offers customizable configurations featuring 3 to 7 secure, lockable option drawers
    • Optional double-sided setup maximizes storage capacity and accessibility


    The lateral file cabinet focuses on a cohesive, modern aesthetic that maintains consistency across a range of sizes and configurations. Each cabinet is constructed from high-quality cold-rolled steel with a durable, powder-coated finish and features a clean, streamlined profile with integrated or recessed drawer pulls. The design allows for flexibility with multiple drawer configurations, ranging from 3 to 7 drawers, and is available in standard widths of 12", 18", 24", 30", 36", 42", 48", 54", 60", 66", and 72", with depths between 9" and 36". This cabinet family is designed to meet the storage needs of corporate offices, educational institutions, healthcare facilities, and government spaces.
    Specification
      • Constructed with welded heavy-gauge cold-rolled steel
      • Powder-coated finish for scratch and corrosion resistance
      • Available configurations: 3-drawer, 4-drawer, 5-drawer, 6-drawer, 7-drawer options
      • Optional individual drawer locks
      • Full-extension ball-bearing drawer slides
      • Option to have a starter or adder unit
      • Model includes a wide range of width, depth, and height dimensions
    Technical specification
    • Unique ref.SSG_Cabinet_File_Lateral_PCS
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2021-02-09
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 51 19
    • CSI MasterFormat 2014 TitleFiling Cabinets
    • OmniClass Number23-21 11 11 19
    • OmniClass TitleCommercial Filing Cabinets
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit